??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LBBF,LBBFL - Linear Bearing components - Shaft-sliding - Single · Double
Bill of material
LBBF12-15
MODEL
Model
LV1
Type
HMAT
Housing Material
Aluminum alloy
HSUR
Housing Surface treatment
Natural Anode Treatment
LBU
Linear Bearing Used
LB
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR02
d
mm
VAR04
H Selection
mm
FIX02
La
58 mm
FIX04
H1
30.0 mm
FIX06
T
mm
FIX08
T1
mm
FIX10
S
8 mm
FIX12
W
30 mm
FIX14
C
8.5 mm
FIX16
L1
46 mm
FIX18
d1
5.5 mm
FIX20
Basic Load Rating C (Dynamic)
N
FIX22
Basic Load Rating Co (Static)
N
FIX24
Allowable Static Moment
N·m
FIX26
Mass
g
FIX95
PDF
PDF