??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LBBLD - Housing Units - Wide Blocks - Medium Long
Bill of material
LBBLD16
MODEL
Model
LBBLD16
LV1
Type
Double
OMAT
Outer Cylinder Material
Aluminum alloy
OSUR
Outer Cylinder Surface treatment
Natural Anode Treatment
LBU
Linear Bearing Used
LB
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
LBBLD
VAR02
d
mm
FIX02
Tolerance
0/-0.015 mm
FIX04
La
100 mm
FIX06
L1
74 mm
FIX08
h
19 mm
FIX10
H
38.5 mm
FIX12
H1
32.5 mm
FIX14
H2
9 mm
FIX16
W
50 mm
FIX18
W1
36.000 mm
FIX20
W2
7.00 mm
FIX22
M
M5 mm
FIX24
d
4.3 mm
FIX26
l
12 mm
FIX28
A
19.8 mm
FIX30
(B)
0.85 mm
FIX32
N
6.5 mm
FIX34
C
1.5 mm
FIX36
Basic Load Rating C (Dynamic)
1230 N
FIX38
Basic Load Rating Co (Static)
2350 N
FIX40
Allowable Static Moment
25.5 N·m
FIX42
Mass
447 g
FIX95
PDF
PDF