??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LBBLL - Extended linear bearing assembly
Bill of material
LBBLL10
MODEL
Model
LBBLL10
LV1
Type
Extended type
LBU
Linear Bearing Used
LB
MAT
Material of fixed base
Aluminum alloy
SUR
Surface treatment of fixed base
Natural Anode Treatment
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
LBBLL
VAR02
d
mm
FIX02
d Tolerance
0/-0.012 mm
FIX04
La
93 mm
FIX06
L1
70 mm
FIX08
h
13 mm
FIX10
H
26.0 mm
FIX12
H1
21.0 mm
FIX14
H2
8 mm
FIX16
W
40 mm
FIX18
W1
28.0 mm
FIX20
W2
6.0 mm
FIX22
M
M5 mm
FIX24
d
4.3 mm
FIX26
l
12 mm
FIX28
A
15.5 mm
FIX30
(B)
0.40 mm
FIX32
C
1.0 mm
FIX34
Basic Load Rating C (Dynamic)
588 N
FIX36
Basic Load Rating Co (Static)
1100 N
FIX38
Static allowable moment
27.00 N*m
FIX40
Weight
241 g
FIX95
PDF
PDF