??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LBD,LBND - Linear Bearing-Medium Type
Bill of material
LBD6
MODEL
Model
LV1
Type
Medium
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
BMAT
Balls Material
Equivalent to SUJ2
RMAT
Retainer Material
resin
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
0/-0.010 mm
FIX04
D
12 mm
FIX06
D Tolerance
mm
FIX08
L
29 mm
FIX10
L Tolerance
0/-0.3 mm
FIX12
B
20.0 mm
FIX14
B Tolerance
0/-0.5 mm
FIX16
W
1.10 mm
FIX18
D1
11.5 mm
FIX20
(r)
0.4 mm
FIX22
Eccentricity (Max.)
0.015 mm
FIX24
Rows of Balls
4
FIX26
Basic Load Rating C (Dynamic)
226 N
FIX28
Basic Load Rating Co (Static)
310 N
FIX30
Allowable Static Moment
1.42 N·m
FIX32
Mass
12.0 g
FIX95
PDF
PDF