??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
PRiCi FA
Description
LBF,LBNF,TXZ34SP,TXZ34SS,LBK,LBNK,TXZ35SP,TXZ35SS,LBH,LBNH,TXZ36SP,TXZ36SS - Linear Bearing-Single Liner Flanged
Bill of material
LBNK6
MODEL
Model
LV1
Type
OMAT
Outer Cylinder Material
OHN
Outer Cylinder Hardness
OSUR
Outer Cylinder Surface treatment
BMAT
Balls Material
RMAT
Retainer Material
AOT
Ambient Operating Temp
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
0/-0.009 mm
FIX04
D
12 mm
FIX06
D Tolerance
mm
FIX08
L
19 mm
FIX10
L Tolerance
±0.3 mm
FIX12
B
28 mm
FIX14
T
5 mm
FIX16
d2
3.5 mm
FIX18
d1
6.0 mm
FIX20
t
3.1 mm
FIX22
P.C.D
20 mm
FIX24
W
22 mm
FIX26
F
20 mm
FIX28
A
- mm
FIX30
Basic Load Rating C (Dynamic)
206 N
FIX32
Basic Load Rating Co (Static)
265 N
FIX34
(r)
0.4 mm
FIX95
PDF
PDF