??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
LBFC,LBNFC,LBKC,LBNKC,LBHCC,LBNHC - Linear Bearing-Double Liner Center Flanged
Bill of material
LBKC6
MODEL
Model
LV1
Type
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
BMAT
Balls Material
Equivalent to SUJ2
RMAT
Retainer Material
resin
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
0/-0.010 mm
FIX04
D
12 mm
FIX06
D Tolerance
mm
FIX08
L
35 mm
FIX10
L Tolerance
±0.3 mm
FIX12
l
15.0 mm
FIX14
H
28 mm
FIX16
T
5 mm
FIX18
d2
3.5 mm
FIX20
d1
6.0 mm
FIX22
t
3.1 mm
FIX24
P.C.D
20 mm
FIX26
W
22 mm
FIX28
F
- mm
FIX30
A
20 mm
FIX32
Eccentricity
0.015 mm
FIX34
Rows of Balls
4
FIX36
Perpendicularity
0.015 mm
FIX38
Basic Load Rating C (Dynamic)
324 N
FIX40
Basic Load Rating Co (Static)
529 N
FIX42
Allowable Static Moment
2.18 N·m
FIX44
Mass
g
FIX95
PDF
PDF