??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PRiCi FA
Description
LBFKR,LBNFKR,LBFLKR,LBNFLKR,LBFKL,LBNFKL,LBFLKL,LBNFLKL - Linear Bearing-With Clamp Lever
Bill of material
LBNFLKR16
MODEL
Model
LV1
Handle direction
LV2
Type
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
BMAT
Balls Material
RMAT
Retainer Material
resin
CHMAT
Collar Holder Material
Aluminum Alloy
CHSUR
Collar Holder Surface treatment
Natural Anode Treatment
CLMAT
Collar / Lever Screw Material
Equivalent to S45C
CLSUR
Collar / Lever Screw Surface treatment
Electroless Nickel Plating
LMAT
Lever Material
Zinc Diecast
LSUR
Lever Surface treatment
Baked Paint
TMAT
Thread Material
Equivalent to SUS304
NMAT
Nut Material
Stainless Steel
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
mm
FIX04
D
28 mm
FIX06
D Tolerance
mm
FIX08
La
mm
FIX10
L Tolerance
±0.3 mm
FIX12
H
48 mm
FIX14
T1
6 mm
FIX16
T2
14 mm
FIX18
d2
4.5 mm
FIX20
d1
7.5 mm
FIX22
t
4.5 mm
FIX24
P.C.D
38 mm
FIX26
(G)
62.0 mm
FIX28
J
10.5 mm
FIX30
K
30 mm
FIX32
P
5.6 mm
FIX34
M
4 mm
FIX36
Eccentricity
mm
FIX38
Perpendicularity
mm
FIX40
Max. Thrust Load Greased
250 N
FIX42
Max. Thrust Load Tightening Torque
1.5 N·m
FIX44
Basic Load Rating C (Dynamic)
N
FIX46
Basic Load Rating Co (Static)
N
FIX48
Allowable Static Moment
N·m
FIX50
Mass
g
FIX95
PDF
PDF