??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
LBFL,LBNFL,LBKL,LBNKL,LBHL,LBNHL - Linear Bearing-Double Liner Flanged
Bill of material
LBKL6
MODEL
Model
LV1
Type
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
BMAT
Balls Material
Equivalent to SUJ2
RMAT
Retainer Material
resin
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
0/-0.010 mm
FIX04
D
12 mm
FIX06
D Tolerance
mm
FIX08
L
35 mm
FIX10
L Tolerance
±0.3 mm
FIX12
B
28 mm
FIX14
T
5 mm
FIX16
d2
3.5 mm
FIX18
d1
6.0 mm
FIX20
t
3.1 mm
FIX22
P.C.D
20 mm
FIX24
W
22 mm
FIX26
F
20 mm
FIX28
A
- mm
FIX30
Basic Load Rating C (Dynamic)
324 N
FIX32
Basic Load Rating Co (Static)
529 N
FIX34
Allowable Static Moment
2.18 N·m
FIX95
PDF
PDF