??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
LBFLS,LBNFLS,LBKLS,LBNKLS,LBHLS,LBNHLS - Compact and extended flange type linear bearings
Bill of material
LBKLS6
MODEL
Model
LV1
type
SMAT
Shell material
Equivalent to SUJ2
BMAT
Ball material
Equivalent to SUJ2
RMAT
Retainer material
resin
SHN
Shell hardness
58HRC~
SSUR
Shell surface treatment
OAT
Operating ambient temperature
-20~80℃
CODE
Code
VAR02
d
mm
FIX02
d tol
0/-0.01 mm
FIX04
D
10 mm
FIX06
D tol
mm
FIX08
L
35 mm
FIX10
L tol
±0.3 mm
FIX12
B
25 mm
FIX14
T
5 mm
FIX16
d2
3.5 mm
FIX18
d1
6.0 mm
FIX20
t
3.1 mm
FIX22
r
3.000 mm
FIX24
P.C.D.
19 mm
FIX26
W
20 mm
FIX28
F
0 mm
FIX30
A
19 mm
FIX32
eccentric
0.015 mm
FIX34
Number of ball rows
6
FIX36
verticality
0.015 mm
FIX38
Basic rated load C (dynamic)
206 N
FIX40
Basic rated load Co (static)
309 N
FIX42
weight
g
FIX44
Static allowable torque
2.46 N*m
FIX95
PDF
PDF