??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
LBFPD,LBKPD,LBHPD,LBNFPD,LBNKPD,LBNHPD - Linear Bearing-Medium Pilot Liner Flanged
Bill of material
LBHPD6
MODEL
Model
LV1
Type
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
BMAT
Balls Material
Equivalent to SUJ2
RMAT
Retainer Material
resin
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
0/-0.010 mm
FIX04
D
12 mm
FIX06
D Tolerance
0/-0.013 mm
FIX08
L
29 mm
FIX10
L Tolerance
±0.3 mm
FIX12
f
5 mm
FIX14
H
28 mm
FIX16
T
5 mm
FIX18
d
3.5 mm
FIX20
d1
6.0 mm
FIX22
t
3.1 mm
FIX24
P.C.D
20 mm
FIX26
W
22 mm
FIX28
F
- mm
FIX30
A
20 mm
FIX32
Eccentricity (Max.)
0.015 mm
FIX34
Rows of Balls
4
FIX36
Perpendicularit
0.015 mm
FIX38
Basic Load Rating C (Dynamic)
226 N
FIX40
Basic Load Rating Co (Static)
310 N
FIX42
Allowable Static Moment
1.42 N·m
FIX44
Mass
g
FIX95
PDF
PDF