??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
LBFPLS,LBKPLS,LBHPLS - Linear bearing assembly embedded double lining compact
Bill of material
LBFPLS6
MODEL
Model
LV1
Type
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
-
BMAT
Balls Material
Equivalent to SUJ2
RMAT
Retainer Material
resin
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR02
d
mm
FIX02
d Tolerance
0/-0.010 mm
FIX04
D
10 mm
FIX06
D Tolerance
0/-0.011 mm
FIX08
L
35 mm
FIX10
L Tolerance
±0.3 mm
FIX12
l
5.0 mm
FIX14
H
25 mm
FIX16
T
5 mm
FIX18
d2
3.5 mm
FIX20
d1
6.0 mm
FIX22
t
3.1 mm
FIX24
r
3.00 mm
FIX26
P.C.D
19 mm
FIX28
W
20 mm
FIX30
A
- mm
FIX32
F
19 mm
FIX34
Eccentricity (Max.)
0.015 mm
FIX36
Rows of Balls
6
FIX38
Perpendicularit
0.015 mm
FIX40
Basic Load Rating C (Dynamic)
206 N
FIX42
Basic Load Rating Co (Static)
309 N
FIX44
Allowable Static Moment
2.46 N·m
FIX46
Mass
g
FIX95
PDF
PDF