??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
LBFPS,LBKPS,LBHPS - Compact standard flange type for linear bearings
Bill of material
LBFPS6
MODEL
Model
LV1
type
SMAT
Shell material
Equivalent to SUJ2
BMAT
Ball material
Equivalent to SUJ2
RMAT
Retainer material
resin
SHN
Shell hardness
58HRC~
SSUR
Shell surface treatment
-
OAT
Operating ambient temperature
-20~80℃
CODE
Code
VAR02
d
mm
FIX02
d tol
0/-0.009 mm
FIX04
D
10 mm
FIX06
D tol
0/-0.011 mm
FIX08
L
19 mm
FIX10
L tol
±0.3 mm
FIX12
H
25 mm
FIX14
T
5 mm
FIX16
d2
3.5 mm
FIX18
d1
6.0 mm
FIX20
t
3.1 mm
FIX22
r
3.000 mm
FIX24
f
5 mm
FIX26
P.C.D.
19 mm
FIX28
W
20 mm
FIX30
F
0 mm
FIX32
A
19 mm
FIX34
eccentric
0.012 mm
FIX36
Number of ball rows
6
FIX38
verticality
0.012 mm
FIX40
Basic rated load C (dynamic)
131 N
FIX42
Basic rated load Co (static)
155 N
FIX44
weight
g
FIX95
PDF
PDF