??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBIS10-45, LBISL10-45 - Economy European Standard Groove Width 10mm Aluminum Blind Brackets
Bill of material
LBIS10-45-8
PN
Part Number
LBIS10-45-8
NO
No.
10-45
M
8
SHAPE
Shape
L
18.8 mm
L1
9.8 mm
L2
8.6 mm
L3
8.5 mm
W
37.8 mm
W1
24.8 mm
W2
0.0 mm
H
31.4 mm
H1
22.0 mm
MXX
Applicable Bolts Mx
8
QTTYY
Applicable Bolts Qty
2