??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
lbl7070_6 - Economy European standard Squeeze Brackets for Slot Width 8 Frames 135 Degrees Angle
Bill of material
LBL7070-20
PN
Part Number
LBL7070-20
NO
No.
7070
AS
Aluminum series
L
18 mm
D
8.5 mm