??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LBMK,LBMKW - Linear Bearing - Compact Type
Bill of material
LBMK6
MODEL
Model
LV1
Type
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
-
BMAT
Balls Material
Equivalent to SUJ2
RMAT
Retainer Material
resin
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
mm
FIX04
D
10 mm
FIX06
D Tolerance
0/-0.009 mm
FIX08
L
mm
FIX10
L Tolerance
mm
FIX12
B
mm
FIX14
B Tolerance
mm
FIX16
W
1.15 mm
FIX18
D1
9.6 mm
FIX20
(c)
0.1 mm
FIX22
Eccentricity (Max.)
mm
FIX24
Rows of Balls
6
FIX26
Basic Load Rating C (Dynamic)
N
FIX28
Basic Load Rating Co (Static)
N
FIX30
Allowable Static Moment
N·m
FIX32
Mass
g
FIX95
PDF
PDF