??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
LBSBL6 - Economy European standard Brackets for Slot Width 6 Aluminum Frames
Bill of material
LBSBL6-2028
PN
Part Number
LBSBL6-2028
NO
No
6-2028
AS
Aluminum series
20
L
20 mm
W
5.8 mm
W1
4.5 mm
H
28 mm
A
14 mm
B
3.8 mm
R
3.2 mm
T
4 mm
T1
3 mm
ALT1
Mounting Holes for Cover
ALT2
Applicable Screws and Nuts Set