??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LBSSB,LBSSA - Spacers for Linear Bushings
Bill of material
LBSSB3-5
MODEL
Model
MAT
Material
SUR
Housing Surface treatment
CODE
Code
VAR02
No.
VAR04
L Specify the unit 1 mm
mm
Enter value for VAR04
L Specify the unit 1 mm
mm
cm
inch
ft
FIX02
D
7 mm
FIX04
d
4 mm
VAR06
Oil Groove Machining
FIX06
A
0.0 mm
FIX08
B
0.0 mm
FIX10
d1
0 mm
FIX95
PDF
PDF