??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LBT - Linear Bearing-Short Type
Bill of material
LBT6
MODEL
Model
LBT6
LV1
Type
Short
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
-
BMAT
Balls Material
Equivalent to SUJ2
RMAT
Retainer Material
resin
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
LBT
VAR10
d
mm
FIX02
d Tolerance
0/-0.009 mm
FIX04
D
12 mm
FIX06
D Tolerance
0/-0.011 mm
FIX08
L
16 mm
FIX10
L Tolerance
0/-0.2 mm
FIX12
R
1.0 mm
FIX14
f
0.3 mm
FIX16
(r)
0.4 mm
FIX18
Eccentricity (Max.)
0.012 mm
FIX20
Rows of Balls
4
FIX22
Basic Load Rating C (Dynamic)
113 N
FIX24
Basic Load Rating Co (Static)
155 N
FIX26
Mass
6.6 g
FIX95
PDF
PDF