??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
LCW-L-P40
Bill of material
LCW-12-30-L-SW81-R-P40
TYPE
Type
LCW-L
BORE
Bore size
mm
STROKE
Stroke length
mm
PIP
Piping direction
L:Left side from rod end
NS
Switch model number
SWN
Switch quantity
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions mm
L1
mm
L2
mm
L3
mm
X
mm
Y
mm
W
mm
N
2 mm
RD
mm
HD
0.0 mm