??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD09FB - Resin butterfly hinge·flat type· screw type
Bill of material
LD09FB-26
CNSORDERNO
LD09FB-26
SC
Series code
LD09FB
TYPE
Flat and screw type
MAT
material
POM
COLOUR
Black
SPE
specifications
26
FZ
load
5 kg
CKZL
Reference weight
0.008 kg/pcs
INFOTEXT
website