??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
HEFA
Description
LD12AB - Aluminum alloy butterfly hinge - heavy-duty square type · transverse waist hole type
Bill of material
LD12AB-166
CNSORDERNO
LD12AB-166
SC
Series code
LD12AB
TYPE
Heavy duty square type · horizontal waist hole type
XJB
cost performance
Precision type
MAT
material
A6063-T5
SUR
Surface treatment
Brushed natural color anodizing
SPE
specifications
166
FZ
load
45 kg
CKZL
Reference weight
0.710
INFOTEXT
website