??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOTECK
Description
LD20 - Actuator
Bill of material
LD20-12-10-G4-100-11003
MODEL
Model No.
LD20
IV
Input voltage
GR
Gear ratio
MAST
Motor and Spindle type
G4: 4600rpm / Spindle pitch 4.23mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
FC
Front connector
D1
Diameter of front connector
ø10mm mm
RC
Rear connector
D2
Diameter of rear connector
ø10mm mm
PF
Positioning feedback
RESERVED
Reserved
0
CL
Cable length
PPM
Push/Pull
500 N
SLFM
Self-locking force Max.
1500 N
TSN
Typical speed (No load)
26.8 mm/s
TSF
Typical speed (Full load)
18.6 mm/s
TCN
Typical current (No load)
1.3 A
TCF
Typical current (Full load)
4.4 A