??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOTECK
Description
LD36 - Actuator
Bill of material
LD36-12-05-050-10000
SERIES
Series
LD36
IV
Input voltage
GT
Gear type
STROKE
Stroke
POS
Position
FC
Front connector
RC
Rear connector
RF
Rear fixed end hole
PF
positioning feedback
RESERVED
Reserved
0
CL
Cable Length
D
PM
Push/Pull Max.(N)
150
SL
Self-locking force Max(N)
250
TS
Typical Speed No Load
43.90
TSL
Typical Speed Full Load
30.80
TCN
Typical Currect No Load
1.00
TCF
Typical Currect full Load
2.40