??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD37AD - Carbon steel butterfly hinge - inlaid type, screw hole + welded type
Bill of material
LD37AD-20
CNSORDERNO
LD37AD-20
SC
Serial code
LD37AD
TYPE
type
Inlaid type·Screw hole + welded type
MATERIAL
material
SPCC
SURFACE
surface treatment
galvanize
SPE
specification
20
LOAD
load
10 kg
WEIGHT
reference weight
0.06 kg/pcs
INFOTEXT
website