??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LD38FD - Carbon steel butterfly hinge · Single taper hole dislocation type - parallel
Bill of material
LD38FD-64
CNSORDERNO
SC
Serial code
LD38FD
TYPE
type
Single cone-hole dislocation type
COST
Cost performance
economical
MATERIAL
material
SPCC
SURFACE
surface treatment
galvanize
SPE
specification
W
mm
L
64 mm
F2
mm
F3
mm
F1
mm
T
1.5 mm
E
mm
D1
d1
mm
D2
d2
mm
D
3 mm
RR
R
mm
LOAD
load
7 kg
WEIGHT
reference weight
0.07 kg/pcs
INFOTEXT
website