??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD39AD - Carbon steel butterfly hinge - flat and long
Bill of material
LD39AD-150
CNSORDERNO
LD39AD-150
SC
Serial code
LD39AD
TYPE
type
Longplate type ·Round pass
COST
Cost performance
economical
MATERIAL
material
SPCC
SURFACE
surface treatment
galvanize
SPE
specification
150
W
32 mm
L
150 mm
F2
21 mm
F1
60 mm
T
1.5 mm
H
7 mm
D
3.5 mm
DD
d
6 mm
LOAD
load
40 kg
WEIGHT
reference weight
0.08
INFOTEXT
website