??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD43BD - Carbon steel butterfly hinge - I-shape, infolding type
Bill of material
LD43BD-26
CNSORDERNO
LD43BD-26
SC
Serial code
LD43BD
TYPE
type
inflexion·Round hole + welded type
SUITABLE
Suitable for interior/exterior doors
Built-in door
MATERIAL
material
SPCC
SURFACE
surface treatment
galvanize
SPE
specification
26
LOAD
load
6 kg
WEIGHT
reference weight
0.034 kg/pcs
INFOTEXT
website