??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD44AD - Carbon steel butterfly hinge -L type
Bill of material
LD44AD-60
CNSORDERNO
LD44AD-60
SC
Serial code
LD44AD
TYPE
type
L-shape·One side rotation type
MATERIAL
material
SPCC
SURFACE
surface treatment
galvanize
SPE
specification
60
LOAD
load
20 kg
WEIGHT
reference weight
0.12 kg/pcs
INFOTEXT
website