??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD45AD - Carbon steel butterfly hinge - round
Bill of material
LD45AD-76
CNSORDERNO
LD45AD-76
SC
Serial code
LD45AD
TYPE
type
Circular type·Sliding type
MATERIAL
material
SPCC
SURFACE
surface treatment
galvanize
SPE
specification
76
LOAD
load
20 kg
WEIGHT
reference weight
0.71 kg/pcs
INFOTEXT
website