??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HEFA
Description
LD58AA - Quick fit hinge · thick type
Bill of material
LD58AA-64
CNSORDERNO
LD58AA-64
SC
Series code
LD58AA
TYPE
Quick installation type · reverse buckle type
SY
Suitable for interior/exterior doors
Interior/exterior doors
MAT
material
ZDC
SUR
Surface treatment/color
Electrophoresis (black)
SPE
specifications
64
FZ
load
12 kg
CKZL
Reference weight
0.18
INFOTEXT
website