??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HEFA
Description
LD61AF - Hidden Hinge - Long, Quick Dismantling - Interior Door
Bill of material
LD61AF-80
CNSORDERNO
LD61AF-80
SC
Series code
LD61AF
TYPE
Quick disassembly type · round hole+tapered hole type
SY
Suitable for interior/exterior doors
Interior door
MAT
Material
SPCC
SUR
Surface treatment/color
galvanization
SPE
specifications
80
FZ
load
25 kg
CKZL
Reference weight
0.12
INFOTEXT
website