??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD64AG - Hidden Hinge-U Type
Bill of material
LD64AG-90
CNSORDERNO
LD64AG-90
SC
Series code
LD64AG
TYPE
U-shaped - four axis type - round hole+waist hole type - special for aluminum frames
SY
Suitable for interior/exterior doors
Interior door
MAT
Material
ADC12
SUR
Surface treatment
Baking lacquer gold (silver color)
SPE
specifications
90
FZ
load
30 kg
CKZL
Reference weight
0.385
INFOTEXT
website