??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HEFA
Description
LD66GU - Detachable hinge - plug-in - thickened - interior/exterior doors
Bill of material
LD66GU-62
CNSORDERNO
LD66GU-62
SC
Series code
LD66GU
TYPE
type
Plug and socket type - screw hole type
SU
Suitable for interior/exterior doors
Interior/exterior doors
ID
Insertion direction
Universal side
MQ
material quality
ZDC
ST
Surface treatment/color
Spray molding (matte black)
SP
specifications
62
LOAD
load
20
CKZL
Reference weight
0.07
INFOTEXT
website