??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 20
HELP_VARIABLE
Company
HEFA
Description
LD68J_K - Removable hinge - Flat type and economical plug type
Bill of material
LD68JE -100
CNSORDERNO
SC
Serial code
TYPE
type
plug-type·cone-pass·economical
DOI
Direction of insertion
MATERIAL
material
SUS316
SURFACE
surface treatment
SPE
specification
W
mm
L
mm
W1
mm
L1
mm
H
mm
T
6 mm
D2
d2
12.5 mm
D1
d1
6.5 mm
LOAD
load
kg
WEIGHT
reference weight
kg/pcs
INFOTEXT
website