??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HEFA
Description
LD70AQ - Detachable hinge - Straight type, plug type, screw pass type
Bill of material
LD70AQ-64
CNSORDERNO
LD70AQ-64
SC
Serial code
LD70AQ
TYPE
type
Universal side plug type·Spiral pass
SUIT
Suitable for interior/exterior doors
Exterior door
MATERIAL
material
ZDC
SURFACE
surface treatment
Electrophoresis (black)
SPE
specification
64
LOAD
load
6 kg
WEIGHT
reference weight
0.07 kg/pcs
INFOTEXT
website