??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
HEFA
Description
LD76ES_LD76FS - Flat torque butterfly hinge · unidirectional adjustable damping type
Bill of material
LD76ES-55
CNSORDERNO
SC
Series code
TYPE
Unidirectional adjustable damping type · sink hole type
TZJD
Adjust angle
MAT1
Material of bracket
ZDC
MAT2
Cover material
Polypropylene (PP)
SUR
bracket surface treatment
Sand chrome plating
SPE
specifications
55
NJ
torque
0~10 N*m
CKZL
Reference weight
0.242
INFOTEXT
website