??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD83BD - Limit butterfly hinge - metal type · circular hole type - multi angle adjustable limit type
Bill of material
LD83BD-40
CNSORDERNO
LD83BD-40
SC
Series code
LD83BD
TYPE
Metal type - circular hole type
TZJD
Adjust angle
Multi angle limited type
MAT
Material
SUS304
SUR
Surface treatment/color
Rolling polishing
SPE
specifications
40
NJ
Initial set release torque (N · m/piece)
1.18
CKZL
Reference weight
1.18
INFOTEXT
website