??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HEFA
Description
LD83FM - Limit Butterfly Hinge - Metal Type · Cone Hole Type - Multi angle Limit Type
Bill of material
LD83FM-60
CNSORDERNO
LD83FM-60
SC
Series code
LD83FM
TYPE
Metal type - tapered hole type
TZJD
Adjust angle
Multi angle limited type
MAT
Material
ZDC
SUR
Surface treatment/color
Electrophoresis (black)
SPE
specifications
60
W
60 mm
L
60 mm
W1
38 mm
L1
38 mm
H
18.8 mm
T
9 mm
E
9.8 mm
DD
d
6.5 mm
DD1
d1
5 mm
DD2
d2
18 mm
NJ
Initial setting release torque
≈2.2 N*m
CKZL
Reference weight
0.18
INFOTEXT
website