??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
LD84AJBJ - Flat dust-free butterfly hinge - circular hole type/waist hole type - light load type
Bill of material
LD84AJ-100
CNSORDERNO
SC
Series code
TYPE
MAT
Material
A6063
SUR
Surface treatment/color
clear anodizing
SPE
specifications
W
60 mm
F1
40 mm
F2
mm
F3
mm
L
mm
T
3.5 mm
H
15 mm
DD
d
5.5 mm
D
5 mm
R
14 mm
FZ
load
kg
CKZL
Reference weight
INFOTEXT
website