??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
LD84HE - Flat dust-free butterfly hinge - radial bearing type
Bill of material
LD84HE-65
CNSORDERNO
SC
Serial code
LD84HE
TYPE
type
Radial bearing type and cone pass type
MATERIAL
material
SUS316
SURFACE
surface treatment
Mirror polishing
SPE
specification
HOLE
Mounting holes
W
L
mm
F1
mm
F2
mm
H
mm
T
6 mm
D1
d1
6.5 mm
D2
d2
12.6 mm
D
mm
LOAD
load
kg
WEIGHT
reference weight
kg/pcs
INFOTEXT
website