??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LD84ME_NE - Flat dust-free butterfly hinge - with power assisted bearing type
Bill of material
LD84ME-75
CNSORDERNO
SC
Series code
TYPE
XJB
cost performance
Economical
MAT
Material
SUS304
SUR
Surface treatment
Mirror polishing
SPE
specifications
75
W
75 mm
F2
50 mm
L
75 mm
F1
40 mm
C
7 mm
DD2
d2
8 mm
H
16 mm
T
6 mm
DD1
d1
mm
D1
mm
DD
d
mm
D
mm
FZ
load
65 kg
CKZL
Reference weight
0.26
INFOTEXT
website