??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
HEFA
Description
LD88AE - Glass clip hinge
Bill of material
LD88AE-201A
CNSORDERNO
SC
Series code
LD88AE
TYPE
Glass clip hinge
MAT
Material
SUS304
SUR
Surface treatment
Mirror polishing
SPE
specifications
FZ
load
kg
CKZL
Reference weight
MK
Applicable door width
800~1000 mm
MH
Applicable door thickness
8~12 mm
BZ
notes
When the door is closed to 25 °, it will automatically close
INFOTEXT
website