??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LDCMS-W-AS - Clamp Lever with Spring Washer - Miniature Type
Bill of material
LDCMS-5-12-W-AS
CN
Catalog Number
M
Thread
LM
Length Of Thread
mm
R
Length
30 mm
H
Height H
31 mm
H1
Height H1
34.5 mm
H2
Height h
24.5 mm
S
Height s
4 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm
DS
Diameter Ds
mm
TS
Height ts
mm
DW
Diameter Dw
mm
TW
Height tw
mm
S1
Height s1
mm