??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn40_12 - Bel Power Solutions
Bill of material
LDN40-12
PN
Part Number
LDN40-12
DESC
Description
DIN Rail AC-DC Power Supply, Power 40W, Output 12-15VDC, 3.5-3A, Input 90-264VAC
POWER
Power
40 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
pro.15 VDC
OC
Output Current
3.5 - 3.0 A
OT
Operating Temperature
-40 to 70 °C