??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn481_24 - Bel Power Solutions
Bill of material
LDN481-24
PN
Part Number
LDN481-24
DESC
Description
DIN Rail AC-DC Power Supply, Power 480W, Output 24VDC, 20A, Input 90-264VAC
POWER
Power
480 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 70 °C