??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldp200_120 - Bel Power Solutions
Bill of material
LDP200-120
PN
Part Number
LDP200-120
DESC
Description
DIN Rail AC-DC Power Supply, Power 200W, Output 24-120VDC, 4A, Input 170-550VAC
POWER
Power
200 W
VI
Voltage Input
170 - 550 VAC
OV
Output Voltage
24-120 VDC
OC
Output Current
0 A
OT
Operating Temperature
-40 to 70 °C