??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldp200_200 - Bel Power Solutions
Bill of material
LDP200-200
PN
Part Number
LDP200-200
DESC
Description
DIN Rail AC-DC Power Supply, Power 200W, Output 36-205VDC, 2.3A, Input 170-550VAC
POWER
Power
200 W
VI
Voltage Input
170 - 550 VAC
OV
Output Voltage
36-205 VDC
OC
Output Current
2,3 A
OT
Operating Temperature
-40 to 70 °C