??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldt2400_72 - Bel Power Solutions
Bill of material
LDT2400-72
PN
Part Number
LDT2400-72
DESC
Description
DIN Rail AC-DC Power Supply, Power 2400W, Output 72VDC, 33A, Input 340-550VAC
POWER
Power
2400 W
VI
Voltage Input
340 - 550 VAC
OV
Output Voltage
72 VDC
OC
Output Current
33 A
OT
Operating Temperature
-40 to 70 °C