??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldt481_72 - Bel Power Solutions
Bill of material
LDT481-72
PN
Part Number
LDT481-72
DESC
Description
DIN Rail AC-DC Power Supply, Power 480W, Output 72VDC, 6.7A, Input 340-550VAC
POWER
Power
480 W
VI
Voltage Input
340 - 550 VAC
OV
Output Voltage
72 VDC
OC
Output Current
6,7 A
OT
Operating Temperature
-40 to 70 °C