??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-GB4485 - Aluminium Profile 40 Series
Bill of material
LE-8-GB4485-S-OO-50
ORDERNUMBER
Order Number
LE-8-GB4485-S-OO-50
CODE
Code
LE-8-GB4485
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
22.80 cm^4
JMGXJIY
Section moment of inertia Iy
79.54 cm^4
WEIGHT
Weight
2.412 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft